IESNA:LM-63-2002
[TEST]P1363264
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-927-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 2700K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7952.3
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1519.6 1711.2 1833.8 1829.3 1691.2 1566.4 1550.8 1622.1 1733.5 1893.9 2027.6 2179.1 2319.5 2475.5 2602.5 2700.5 2814.2 2914.4 
2965.7 2996.9 3021.4 2950.1 2696.1 1918.4 797.7 519.2 463.5 412.2 352.0 245.1 144.8 104.7 33.4 17.8 8.9 0.0 0.0 
1519.6 1686.7 1827.1 1824.9 1677.8 1566.4 1539.7 1608.7 1733.5 1873.9 2034.3 2172.5 2319.5 2477.7 2606.9 2707.2 2814.2 2921.1 
2979.0 3012.5 3043.7 2972.4 2711.7 2014.3 866.8 525.8 472.4 423.3 356.5 258.5 151.5 111.4 37.9 17.8 8.9 0.0 0.0 
1519.6 1686.7 1824.9 1833.8 1709.0 1582.0 1544.1 1597.6 1704.5 1856.1 2014.3 2154.6 2297.2 2433.1 2595.8 2684.9 2814.2 2932.3 
3019.2 3065.9 3103.8 3086.0 2869.9 2295.0 1138.6 552.6 485.7 447.9 401.1 338.7 193.8 140.4 86.9 53.5 22.3 2.2 0.0 
1519.6 1675.6 1807.0 1856.1 1758.0 1626.6 1564.2 1588.7 1668.9 1800.3 1945.2 2085.6 2219.2 2350.7 2506.7 2644.8 2754.0 2885.5 
2999.1 3090.5 3150.6 3235.3 3170.7 2771.8 1978.6 848.9 528.1 452.3 405.5 356.5 242.9 189.4 127.0 66.8 26.7 2.2 0.0 
1519.6 1664.4 1789.2 1871.7 1829.3 1715.7 1626.6 1597.6 1639.9 1729.0 1844.9 1969.7 2101.2 2230.4 2348.5 2497.8 2644.8 2785.2 
2923.3 3059.3 3179.6 3259.8 3355.6 3237.5 2800.8 1778.1 655.1 365.4 287.4 229.5 178.3 113.6 82.4 51.2 20.1 2.2 0.0 
1519.6 1644.4 1760.2 1860.5 1902.8 1847.1 1755.8 1682.3 1655.5 1695.6 1771.4 1865.0 1987.5 2101.2 2219.2 2332.9 2457.7 2635.9 
2778.5 2887.7 2979.0 3117.2 3277.6 3507.1 3538.3 3103.8 2094.5 770.9 303.0 196.1 138.1 93.6 60.2 37.9 17.8 4.5 0.0 
1519.6 1619.9 1729.0 1833.8 1914.0 1949.6 1927.4 1858.3 1802.6 1778.1 1798.1 1853.8 1936.3 2041.0 2150.2 2266.0 2384.1 2529.0 
2682.7 2827.5 2970.1 3119.4 3322.2 3647.5 4095.3 4266.9 3687.6 2477.7 1247.8 454.5 205.0 127.0 78.0 44.6 22.3 8.9 0.0 
1519.6 1593.1 1677.8 1771.4 1853.8 1929.6 1987.5 2036.5 2067.7 2101.2 2114.5 2141.3 2185.8 2252.7 2357.4 2486.6 2647.0 2827.5 
3003.6 3213.0 3426.9 3658.6 3959.4 4291.4 4837.3 5610.5 5871.2 5487.9 4763.8 3467.0 2132.3 1114.1 376.6 156.0 55.7 
15.6 0.0 
1519.6 1570.8 1631.0 1697.9 1760.2 1822.6 1880.6 1949.6 2032.1 2145.7 2274.9 2424.2 2573.5 2758.5 2974.6 3235.3 3516.0 
3830.2 4175.6 4505.3 4835.1 5169.3 5534.7 5960.3 6443.8 7125.6 7680.5 8257.5 8471.4 7874.3 6775.8 4705.9 
2377.4 762.0 80.2 20.1 0.0 
1519.6 1559.7 1615.4 1671.1 1729.0 1784.8 1829.3 1893.9 1971.9 2072.2 2201.4 2346.2 2502.2 2705.0 2943.4 3255.3 3578.4 3970.6 
4349.4 4746.0 5118.1 5496.9 5873.4 6285.6 6753.5 7297.2 7669.3 8377.9 8841.3 8489.3 7352.9 4730.4 2243.8 
488.0 73.5 20.1 0.0 
1519.6 1541.9 1575.3 1611.0 1644.4 1673.3 1700.1 1735.7 1789.2 1862.7 1954.1 2061.0 2181.4 2344.0 2560.2 2840.9 3152.8 3538.3 
3952.7 4378.3 4766.0 5124.8 5467.9 5815.5 6209.9 6426.0 6303.5 6637.7 7065.5 7038.7 6263.3 3536.1 1080.7 171.6 
49.0 22.3 0.0 
1519.6 1521.8 1537.4 1561.9 1575.3 1586.4 1593.1 1608.7 1635.5 1680.0 1740.2 1815.9 1898.4 2014.3 2170.2 2373.0 2600.3 2889.9 
3224.1 3562.8 3881.4 4166.7 4438.5 4712.5 4937.6 4953.2 4688.0 4748.2 4783.8 4471.9 3943.8 2384.1 737.5 102.5 
35.7 20.1 0.0 
1519.6 1504.0 1501.8 1504.0 1506.2 1495.1 1481.7 1466.1 1468.4 1477.3 1499.5 1524.1 1553.0 1599.8 1660.0 1742.4 1840.5 1945.2 2096.7 
2257.1 2417.5 2566.8 2711.7 2845.4 2927.8 2843.1 2549.0 2312.8 1820.4 1127.4 672.9 354.3 124.8 44.6 24.5 17.8 0.0 
1519.6 1477.3 1441.6 1406.0 1359.2 1305.7 1238.9 1169.8 1098.5 1007.1 913.5 797.7 659.5 534.8 438.9 378.8 349.8 327.5 314.2 
300.8 291.9 287.4 280.7 262.9 236.2 196.1 156.0 120.3 95.8 78.0 60.2 46.8 35.7 26.7 17.8 13.4 0.0 
1519.6 1446.1 1372.5 1292.3 1201.0 1087.3 955.9 793.2 615.0 461.2 356.5 307.5 283.0 262.9 249.6 240.6 234.0 225.0 216.1 205.0 
191.6 180.5 167.1 153.7 138.1 122.5 102.5 86.9 71.3 60.2 46.8 35.7 24.5 20.1 13.4 8.9 0.0 
1519.6 1423.8 1312.4 1183.2 1038.3 855.6 648.4 450.1 349.8 307.5 283.0 260.7 240.6 225.0 213.9 202.8 193.8 182.7 171.6 164.9 158.2 
151.5 144.8 131.5 115.9 102.5 91.4 80.2 66.8 51.2 35.7 24.5 17.8 13.4 8.9 6.7 0.0 
1519.6 1392.6 1241.1 1076.2 873.4 619.4 418.9 334.2 305.3 278.5 251.8 229.5 211.7 198.3 187.2 180.5 169.3 160.4 149.3 140.4 131.5 124.8 
115.9 109.2 100.3 91.4 80.2 64.6 51.2 35.7 26.7 20.1 15.6 8.9 6.7 4.5 0.0 
1519.6 1365.9 1183.2 969.2 713.0 459.0 340.9 305.3 283.0 258.5 231.7 209.4 193.8 180.5 171.6 160.4 151.5 140.4 131.5 124.8 115.9 111.4 
104.7 98.0 91.4 82.4 69.1 55.7 44.6 35.7 26.7 17.8 11.1 6.7 4.5 4.5 0.0 
1519.6 1354.7 1138.6 886.8 590.5 378.8 318.6 294.1 271.8 245.1 220.6 202.8 187.2 173.8 162.7 153.7 142.6 133.7 122.5 113.6 107.0 100.3 93.6 
86.9 80.2 71.3 60.2 49.0 42.3 33.4 24.5 15.6 6.7 4.5 2.2 2.2 0.0 
1519.6 1334.7 1107.4 840.0 525.8 345.4 309.7 287.4 262.9 240.6 218.4 200.5 187.2 176.0 164.9 153.7 142.6 131.5 120.3 111.4 102.5 93.6 86.9 
80.2 71.3 60.2 49.0 40.1 33.4 26.7 17.8 11.1 4.5 2.2 2.2 0.0 0.0 
1519.6 1330.2 1094.0 795.5 488.0 340.9 307.5 285.2 262.9 242.9 220.6 205.0 193.8 182.7 167.1 156.0 147.1 135.9 122.5 111.4 102.5 93.6 84.7 
75.8 64.6 51.2 40.1 33.4 26.7 20.1 13.4 8.9 4.5 2.2 0.0 0.0 0.0 
1519.6 1325.8 1087.3 797.7 479.1 338.7 307.5 285.2 262.9 242.9 220.6 205.0 193.8 182.7 169.3 156.0 147.1 135.9 124.8 111.4 102.5 93.6 84.7 
75.8 64.6 51.2 37.9 33.4 26.7 17.8 13.4 6.7 2.2 2.2 0.0 0.0 0.0 
